Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Linkeo Data Center 19" server cabinets - accessories

23 Item(s)

    • New product
    Plinth for Linkeo Data Center cabinet - height 100mm - width 600mm - depth 1000mm
    • New product
    Plinth for Linkeo Data Center cabinet - height 100mm - width 600mm - depth 1200mm
    • New product
    Plinth for Linkeo Data Center cabinet - height 100mm - width 800mm - depth 1000mm
    • New product
    Plinth for Linkeo Data Center cabinet - height 100mm - width 800mm - depth 1200mm
    • New product
    Casters for Linkeo Data Center cabinet
    • New product
    Levelling feet M10X70 for Linkeo Data Center cabinet
    • New product
    Raised floor support kit for 600mm width Linkeo Data Center cabinets
    • New product
    Raised floor support kit for 800mm width Linkeo Data Center cabinets
    • New product
    Anti-tilt bar for Linkeo Data Center cabinet
    • New product
    Floor fixing kit for Linkeo Data Center cabinet
    • New product
    Vertical patchcord manager finger type for Linkeo Data Center cabinet 42U
    • New product
    Vertical patchcord manager finger type for Linkeo Data Center cabinet 47U
    • New product
    Vertical patchcord metal manager for Linkeo Data Center cabinet 42U
    • New product
    Vertical patchcord metal manager for Linkeo Data Center cabinet 47U
    • New product
    Cable tray for Linkeo Data Center cabinet 42U - width 100mm
    • New product
    Cable tray for Linkeo Data Center cabinet 47U - width 100mm
    • New product
    PDU holder for Linkeo Data Center cabinet
    • New product
    Earthing leads + copper busbar for Linkeo Data Center cabinet
    • New product
    Module of 4 fans with 2P+E European standard plug for Linkeo Data Center cabinet
    • New product
    Module of 4 fans with 2P+E British standard plug for Linkeo Data Center cabinet
    • New product
    Module of 6 fans with 2P+E European standard plug for Linkeo Data Center cabinet
    • New product
    Module of 6 fans with 2P+E British standard plug for Linkeo Data Center cabinet
    • New product
    Baying kit for Linkeo Data Center cabinet

23 Item(s)