Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Linkeo 19'' and 10'' wall-mounting cabinets

IP 20 - IK 08. Equipped with:. 1 reversible door made of screen-printed safety glass and with integrated lock. 2 x 19'' uprights with U marking and adjustable in depth. 3 pre-cut cable entries (top, bottom and rear). 1 brush for a cable entry. Top perforations for natural ventilation. panels with automatic grounding (ready assembled version). earthing kit (flatpack version). Anthracite grey RAL 7016.

Items 1 to 25 of 45 total

Page:
  1. 1
  2. 2
  1. Flat patch panel 10 inch 1U to be equipped with 12 category 5e to category 6A RJ 45 connectors
  2. Fixed shelf - for 10'' cabinet - 1 U - depth 120 mm
  3. Linkeo fix 19" cabinet with fix side panels - capacity 6U - dimensions 358x600x450 mm - ready-assembled
  4. Linkeo fix 19" cabinet with fix side panels - capacity 9U - dimensions 492x600x450 mm - ready-assembled
  5. Linkeo fix 19" cabinet with fix side panels - capacity 12U - dimensions 625x600x450 mm - ready-assembled
  6. Linkeo fix 19" cabinet with fix side panels - capacity 15U - dimensions 758x600x450 mm - ready-assembled
  7. Linkeo fix 19" cabinet with fix side panels - capacity 18U - dimensions 892x600x450 mm - ready-assembled
  8. Linkeo fix 19" cabinet with fix side panels - capacity 21U - dimensions 1035x600x450 mm - ready-assembled
  9. Linkeo fix 19" cabinet with fix side panels - capacity 6U - dimensions 358x600x600 mm - ready-assembled
  10. Linkeo fix 19" cabinet with fix side panels - capacity 9U - dimensions 492x600x600 mm - ready-assembled
  11. Linkeo fix 19" cabinet with fix side panels - capacity 12U - dimensions 625x600x600 mm - ready-assembled
  12. Linkeo fix 19" cabinet with fix side panels - capacity 15U - dimensions 758x600x600 mm - ready-assembled
  13. Linkeo fix 19" cabinet with fix side panels - capacity 18U - dimensions 892x600x600 mm - ready-assembled
  14. Linkeo fix 19" cabinet with fix side panels - capacity 21U - dimensions 1035x600x600 mm - ready-assembled
  15. Linkeo pivoting 19" cabinet with pivoting body - capacity 9U - dimensions 471x600x610 mm - ready-assembled
  16. Linkeo pivoting 19" cabinet with pivoting body - capacity 12U - dimensions 604x600x610 mm - ready-assembled
  17. Linkeo pivoting 19" cabinet with pivoting body - capacity 15U - dimensions 738x600x610 mm - ready-assembled
  18. Linkeo pivoting 19" cabinet with pivoting body - capacity 18U - dimensions 871x600x610 mm - ready-assembled
  19. Linkeo pivoting 19" cabinet with pivoting body - capacity 21U - dimensions 1004x600x610 mm - ready-assembled
  20. Linkeo 10" compact cabinet - capacity 6U - dimensions 358x370x300 mm - ready-assembled
  21. Linkeo fan kit for 19" cabinets - contains 2 fan , 1 thermostat and 1 ON/OFF switch
  22. Set of 2 additional 19" uprights for Linkeo 19" cabinets 12U - to install at the rear of the cabinet
  23. Set of 2 additional 19" uprights for Linkeo 19" cabinets 15U - to install at the rear of the cabinet
  24. Set of 2 additional 19" uprights for Linkeo 19" cabinets 18U - to install at the rear of the cabinet
  25. Set of 2 additional 19" uprights for Linkeo 19" cabinets 21U - to install at the rear of the cabinet

Items 1 to 25 of 45 total

Page:
  1. 1
  2. 2