Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Linkeo 19'' and 10'' wall-mounting cabinets

IP 20 - IK 08. Equipped with:. 1 reversible door made of screen-printed safety glass and with integrated lock. 2 x 19'' uprights with U marking and adjustable in depth. 3 pre-cut cable entries (top, bottom and rear). 1 brush for a cable entry. Top perforations for natural ventilation. panels with automatic grounding (ready assembled version). earthing kit (flatpack version). Anthracite grey RAL 7016.

Items 26 to 45 of 45 total

Page:
  1. 1
  2. 2
  1. Set of 4 caster wheels for assembly on Linkeo 19" cabinets
  2. Linkeo fix 19" cabinet with removable side panels - capacity 6U - dimensions 358x600x450 mm - ready-assembled
  3. Linkeo fix 19" cabinet with removable side panels - capacity 9U - dimensions 471x600x450 mm - ready-assembled
  4. Linkeo fix 19" cabinet with removable side panels - capacity 12U - dimensions 604x600x450 mm - ready-assembled
  5. Linkeo fix 19" cabinet with removable side panels - capacity 15U - dimensions 738x600x450 mm - ready-assembled
  6. Linkeo fix 19" cabinet with removable side panels - capacity 18U - dimensions 871x600x450 mm - ready-assembled
  7. Linkeo fix 19" cabinet with removable side panels - capacity 21U - dimensions 1004x600x450 mm - ready-assembled
  8. Linkeo fix 19" cabinet with removable side panels - capacity 6U - dimensions 358x600x600 mm - ready-assembled
  9. Linkeo fix 19" cabinet with removable side panels - capacity 9U - dimensions 471x600x600 mm - ready-assembled
  10. Linkeo fix 19" cabinet with removable side panels - capacity 12U - dimensions 604x600x600 mm - ready-assembled
  11. Linkeo fix 19" cabinet with removable side panels - capacity 15U - dimensions 738x600x600 mm - ready-assembled
  12. Linkeo fix 19" cabinet with removable side panels - capacity 18U - dimensions 871x600x600 mm - ready-assembled
  13. Linkeo fix 19" cabinet with removable side panels - capacity 21U - dimensions 1004x600x600 mm - ready-assembled
  14. Fixed shelf Linkeo - 2 U - depth 200 mm - screw fixing on 2 x 19" uprights
  15. Fixed shelf Linkeo - 2 U - depth 360 mm - screw fixing on 2 x 19" uprights
  16. 19" management panel - 1 U
  17. 19" management panel - 2 U
  18. 10" PDU LCS³ - 1 U - 4 x 2P+E - French standard
  19. 10" PDU LCS³ - 1 U - 4 x 2P+E - German standard
  20. 10" PDU LCS³ - 1 U - to be equipped - 8 Mosaic modules

Items 26 to 45 of 45 total

Page:
  1. 1
  2. 2