Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Legrand cabling system - patch panels, keystone, surface mounting box, fibre optic drawers, cables and patch cords

Items 1 to 25 of 35 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  1. 033579_pw_212344.jpg
    • New product
    Keystone RJ 45 socket cat. 5e - UTP 110 - 8 contacts 90°
    • New product
    Keystone RJ 45 socket cat. 5e - FTP 110 - 8 contacts 90°
    • New product
    Keystone RJ 45 socket cat. 6 - UTP 110 - 8 contacts 90°
    • New product
    Keystone RJ 45 socket cat. 6 - FTP 110 - 8 contacts 90°
    • New product
    Cable with 4 pairs - U/UTP cat. 5e - PVC - length 305 m
    • New product
    Cable with 4 pairs - F/UTP cat. 5e - PVC - length 305 m
    • New product
    Cable with 4 pairs - U/UTP cat. 6 - PVC - length 305 m
    • New product
    Cable with 4 pairs - F/UTP cat. 6 - PVC - length 305 m
    • New product
    Patch cord RJ 45 - RJ 45 - U/UTP cat. 5e unscreened impedance 100 ohms - PVC light pink - length 1 m
    • New product
    Patch cord RJ 45 - RJ 45 - U/UTP cat. 5e unscreened impedance 100 ohms - PVC light pink - length 1.5 m
    • New product
    Patch cord RJ 45 - RJ 45 - U/UTP cat. 5e unscreened impedance 100 ohms - PVC light pink - length 2 m
    • New product
    Patch cord RJ 45 - RJ 45 - U/UTP cat. 5e unscreened impedance 100 ohms - PVC light pink - length 3 m
    • New product
    Patch cord RJ 45 - RJ 45 - U/UTP cat. 5e unscreened impedance 100 ohms - PVC light pink - length 5 m
    • New product
    Patch cord RJ 45 - RJ 45 - F/UTP cat. 5e screened impedance 100 ohms - PVC light brown - length 1 m
    • New product
    Patch cord RJ 45 - RJ 45 - F/UTP cat. 5e screened impedance 100 ohms - PVC light brown - length 2 m
    • New product
    Patch cord RJ 45 - RJ 45 - F/UTP cat. 5e screened impedance 100 ohms - PVC light brown - length 3 m
    • New product
    Patch cord RJ 45 - RJ 45 - F/UTP cat. 5e screened impedance 100 ohms - PVC light brown - length 5 m
    • New product
    Patch cord RJ 45 - RJ 45 - U/UTP cat. 6 unscreened impedance 100 ohms - PVC light blue - length 1 m
    • New product
    Patch cord RJ 45 - RJ 45 - U/UTP cat. 6 unscreened impedance 100 ohms - PVC light blue - length 1.5 m
    • New product
    Patch cord RJ 45 - RJ 45 - U/UTP cat. 6 unscreened impedance 100 ohms - PVC light blue - length 2 m
    • New product
    Patch cord RJ 45 - RJ 45 - U/UTP cat. 6 unscreened impedance 100 ohms - PVC light blue - length 3 m
    • New product
    Patch cord RJ 45 - RJ 45 - U/UTP cat. 6 unscreened impedance 100 ohms - PVC light blue - length 5 m
    • New product
    Patch cord RJ 45 - RJ 45 - F/UTP cat. 6 screened impedance 100 ohms - PVC light blue - length 1 m
    • New product
    Patch cord RJ 45 - RJ 45 - F/UTP cat. 6 screened impedance 100 ohms - PVC light blue - length 2 m

Items 1 to 25 of 35 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2