Cable gland rear accessory for fibre optic modular drawer
LCS³
LEGRAND
Cable gland rear accessory for fibre optic modular drawer
REF. 032105
EAN.
3414971929227
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable bracket |
---|---|
Material | Plastic |
Suitable for 19 inch mounting | No |
Height | 40 mm |
Width | 109 mm |
Length | 40 mm |
Number of height units | 1 |
Colour | Black |
---|---|
RAL-number | 9017 |
Depth | 40 mm |
Operating / setting temperature | -20-70 °C |
Halogen free | Yes |
Fitted with door or cover | No |
Documentation
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION