Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Legrand cabling system LCS³ Energy Distribution - single phase Zero-U Power Distribution Units

To provide ~ electric power for IT equipment in 19'' enclosures. Single phase Zero-U PDUs for vertical mounting in the cabinet. 230 V - 50/60 Hz power supply. PDUs with 2 circuits protected by 16 A uni + neutral MCB in a support with projecting edges to avoid accidental breakdown. Each circuit is identified by color coding. The total number of outlets is distributed equally between the 2 circuits. 2P+E outlets: C13 and C19 standard outlets, French/German/British standards outlets equipped with blanks, French/German standards outlets inclined at 55°. 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet. C13 and C19 standard outlets are equipped with cord locking system to avoid any accidental disconnection. Universal solution compatible with all the cords (C14 plugs for C13 and C20 plugs for C19). Delivered with 2 sets of metallic mounting brackets: button brackets (for quick fixing and variable pitch) and standard brackets (for screw fixing). Black modules (outlets and functions). Aluminium profile.

11 Item(s)

Set Descending Direction
per page

  1. Zero-U single phase PDU LCS³ - 24 x 2P+E - French standard - for terminal block
  2. Zero-U single phase PDU LCS³ - 24 x 2P+E - French standard - 2P+E plug
  3. Zero-U single phase PDU LCS³ - 24 x 2P+E - German standard - for terminal block
  4. Zero-U single phase PDU LCS³ - 24 x 2P+E - German standard - 2P+E plug
  5. Zero-U single phase PDU LCS³ - 24 x 2P+E - British standard - for terminal block
  6. Zero-U single phase PDU LCS³ - 24 x C13 - IEC 60320 standard -for terminal block
  7. Zero-U single phase PDU LCS³ - 24 x C13 - IEC 60320 standard - 2P+E plug
    • New product
    Zero-U single phase PDU LCS³ - 24 x 2P+E - Italian standard - 3 m power supply cord with 32 A 2P+E plug
  8. Zero-U single phase PDU LCS³ - 20xC13 + 4xC19 -IEC 60320 standard -for terminal block
  9. Zero-U single phase PDU LCS³ - 20xC13 + 4xC19 - IEC 60320 standard - 2P+E plug
  10. Zero-U single phase PDU LCS³ - 20xC13 + 4xC19 - IEC 60320 standard - with ammeter

11 Item(s)

Set Descending Direction
per page