Legrand cabling system LCS³ energy Distribution - single-phase Zero-U Basic Power Distribution Units (PDU)
To provide ~ electric power for IT equipment in 19'' enclosures. Single phase Zero-U PDUs for vertical mounting in the cabinet. 230 V - 50/60 Hz power supply. PDUs with 2 circuits protected by 16 A uni + neutral MCB in a support with projecting edges to avoid accidental breakdown. Each circuit is identified by color coding. The total number of outlets is distributed equally between the 2 circuits. 2P+E outlets: C13 and C19 standard outlets, French/German/British standards outlets equipped with safety shutters, French/German standards outlets inclined at 55°. 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet. C13 and C19 standard outlets are equipped with cord locking system to avoid any accidental disconnection. Universal solution compatible with all the cords (C14 plugs for C13 and C20 plugs for C19). Delivered with 2 sets of metallic mounting brackets: button brackets (for quick fixing and variable pitch) and standard brackets (for screw fixing). Black modules (outlets and functions). Aluminium profile.