Legrand cabling system LCS³ enclosures - server cabinets
Colour: Black RAL 9005. Frame: aluminium, demountable. Load capacity: 1500 kg (static). 80 % perforated front door and 80 % perforated double rear doors: all doors are fitted with a Fix-easy swivel handle with a EK333 locking. Roof: 3 cut-outs (the left and right ones have blindplates and brushes, thecenter one has a blind plate). Interior: cabinet equipped with 4 x 19" profiles including height (U) indication. Distance to the cabinet with airflow front: set to 80 mm (pitch set to 100 mm). Distance to the cabinet front: set to 175 mm (pitch set to 100 mm). Server cabinets supplied without side panels. Server cabinets with airflow management are supplied with an airflow management package keeping the loss of air to a minimum, thus improving energy efficiency and with a sideskirt with cut-outs and blind panels
Cabinets equipped with leveling feet. Cabinets equipped with leveling feet.