Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Legrand cabling system LCS³ enclosures - server cabinets and cable entries

Colour: RAL 9011 (black). Frame: aluminium, demountable. Load capacity: 1500 kg (static). 80% perforated front door and 80% perforated double rear doors: all doors are fitted with a Fix-easy swivel handle with a snap-in blind plug for profile-cylinder. Roof: 3 or 4 cut outs with 2 or 3 blind plates and 1 cable entry brush depending on the frame size. Interior: cabinet equipped with 4 x 19'' profiles including height (U) indication. Distance to the cabinet front: set to 80 mm (pitch set to 740 mm). Cabinet equipped with two cable trays for cable management. Special features include toolless-mounting key holes for mounting vertical PDU's and fixation points to mount Plastic Cable Rings (Cat.No 4 460 57). Cabinets supplied with 20 cage nuts and screws. Server cabinets delivered without side panels. Server cabinets with airflow management are supplied with an airflow management package keeping the loss of air to a minimum, thus improving energy efficiency.

Items 1 to 25 of 44 total

Page:
  1. 1
  2. 2
    • New product
    LCS³ 19" server cabinets - 42U - width 600 mm and depth 1000 mm
    • New product
    LCS³ 19" server cabinets - 42U - width 600 mm and depth 1100 mm
    • New product
    LCS³ 19" server cabinets - 42U - width 600 mm and depth 1200 mm
    • New product
    LCS³ 19" server cabinets - 42U - width 800 mm and depth 1000 mm
    • New product
    LCS³ 19" server cabinets - 42U - width 800 mm and depth 1100 mm
    • New product
    LCS³ 19" server cabinets - 42U - width 800 mm and depth 1200 mm
    • New product
    LCS³ 19" server cabinets - 46U - width 600 mm and depth 1000 mm
    • New product
    LCS³ 19" server cabinets - 46U - width 600 mm and depth 1100 mm
    • New product
    LCS³ 19" server cabinets - 46U - width 600 mm and depth 1200 mm
    • New product
    LCS³ 19" server cabinets - 46U - width 800 mm and depth 1000 mm
    • New product
    LCS³ 19" server cabinets - 46U - width 800 mm and depth 1100 mm
    • New product
    LCS³ 19" server cabinets - 46U - width 800 mm and depth 1200 mm
    • New product
    LCS³ 19" server cabinets with airflow management - 42U - width 600 mm and depth 1000 mm
    • New product
    LCS³ 19" server cabinets with airflow management - 42U - width 600 mm and depth 1100 mm
    • New product
    LCS³ 19" server cabinets with airflow management - 42U - width 600 mm and depth 1200 mm
    • New product
    LCS³ 19" server cabinets with airflow management - 42U - width 800 mm and depth 1000 mm
    • New product
    LCS³ 19" server cabinets with airflow management - 42U - width 800 mm and depth 1100 mm
    • New product
    LCS³ 19" server cabinets with airflow management - 42U - width 800 mm and depth 1200 mm
    • New product
    LCS³ 19" server cabinets with airflow management - 46U - width 600 mm and depth 1000 mm
    • New product
    LCS³ 19" server cabinets with airflow management - 46U - width 600 mm and depth 1100 mm
    • New product
    LCS³ 19" server cabinets with airflow management - 46U - width 600 mm and depth 1200 mm
    • New product
    LCS³ 19" server cabinets with airflow management - 46U - width 800 mm and depth 1000 mm
    • New product
    LCS³ 19" server cabinets with airflow management - 46U - width 800 mm and depth 1100 mm
    • New product
    LCS³ 19" server cabinets with airflow management - 46U - width 800 mm and depth 1200 mm
    • New product
    Set of 2 LCS³ side panels for server cabinets 42U and depth 1000 mm

Items 1 to 25 of 44 total

Page:
  1. 1
  2. 2