Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Legrand cabling system LCS³ enclosures - cabling ducts and accessories

Material: steel. Finishing: powder coating. Colour: RAL 9011 (black).

12 Item(s)

Set Descending Direction
per page

    • New product
    Narrow cable ducts for LCS³ enclosures width 600 mm
    • New product
    Narrow cable ducts for LCS³ enclosures width 800 mm
    • New product
    Cover for narrow cable duct for LCS³ enclosures width 600 mm
    • New product
    Cover for narrow cable duct for LCS³ enclosures width 800 mm
    • New product
    Wide cable ducts for LCS³ enclosures width 600 mm
    • New product
    Wide cable ducts for LCS³ enclosures width 800 mm
    • New product
    Cover for wide cable duct for LCS³ enclosures width 600 mm
    • New product
    Cover for wide cable duct for LCS³ enclosures width 800 mm
    • New product
    Partition for LCS³ enclosures width 600 mm
    • New product
    Partition for LCS³ enclosures width 800 mm
    • New product
    Narrow end plate for cable ducts for LCS³ enclosures width 600 , 800 and 1000 mm
    • New product
    Wide end plate for cable ducts for LCS³ enclosures width 600 , 800 and 1000 mm

12 Item(s)

Set Descending Direction
per page