Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Legrand cabling system LCS³ Enclosures - aisle containment

14 Item(s)

Set Descending Direction
per page

    • New product
    Cover for cable bridge for LCS³ enclosures - capacity 150 mm and usable length 1030 mm
    • New product
    Self-closing sliding door for LCS³ enclosures - width 1200 mm and height 2000 mm
    • New product
    Self-closing sliding door for LCS³ enclosures - width 1200 mm and height 2200 mm
    • New product
    High Transparency Roof for LCS³ enclosures - length 6000 mm
    • New product
    High Transparency Roof for LCS³ enclosures - length 8000 mm
    • New product
    High Transparency Roof for LCS³ enclosures - length 9600 mm
    • New product
    Drop Away Panels for LCS³ enclosures - length 4000 mm
    • New product
    Drop Away Panels for LCS³ enclosures - length 6000 mm
    • New product
    Drop Away Panels for LCS³ enclosures - length 8000 mm
    • New product
    Drop Away Panels for LCS³ enclosures - length 9600 mm
    • New product
    LED light for LCS³ enclosures - 120 cm wide
    • New product
    LED light for LCS³ enclosures - 120 cm wide with PIR sensor
    • New product
    Plastic cover + power cable for LED lighting for LCS³ enclosures - 10 cm with male-female connector
    • New product
    Power cable for LED lighting for LCS³ enclosures - 4 m with C14 connector

14 Item(s)

Set Descending Direction
per page