Skip to main content
Logo print

Angled Patch panel 19 inch - to be equipped with 24 RJ45

LCS³ LEGRAND

Angled Patch panel 19 inch - to be equipped with 24 RJ45

REF. 033792 EAN. 3414970870827
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of buses/couplings 24
Suitable for number of connectors 24
Type of connector RJ45 8(8)
Connection type Insulation displacement connector
Number of height units 1
Colour Black
RAL-number 9017
Mounting method 482.6 mm (19 inch) mounting
Height 43.8 mm
Width 482.6 mm
Depth 212.7 mm
Degree of impact strength (IK) IK03
Operating / setting temperature -25-70 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Prewired No
Cable nature for connection Flexible or rigid
Label space/information surface Yes
Cable support With zigzag

Documentation

5 documents
Instruction Use
LE09876AB.pdf pdf (5.11 Mo)
Technical Sheet
S000096924EN-04.pdf pdf (2.57 Mo)
Technical Sheet
S000096924EN-01.pdf pdf (2.57 Mo)
Technical Sheet
S000096924FR-01.pdf pdf (2.56 Mo)
Technical Sheet
S000096924FR-04.pdf pdf (2.57 Mo)
4 documents
Catalogue Commercial Page
ex223001_0976.pdf pdf (0.15 Mo)
Catalogue Commercial Page
ex223001_0979.pdf pdf (0.13 Mo)
Catalogue Commercial Page
ex223001_0990.pdf pdf (0.13 Mo)
Catalogue Commercial Page
ex223001_0984.pdf pdf (0.13 Mo)