Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 337 92

Angled 24-connector patch panel LCS³ - 19" - 1U to be equipped with connectors

  • Pack (number of units) 1
  • Volume (dm3) 6.875
  • Weight (g) 1 227.00

Substitution references

No substitute reference

Product characteristics
Angled patch panels - to be equipped
  • 19" panels - 1U
Angled patch panel to be equipped with connectors
  • Can take up to 24 Cat. 5e to Cat. 8 RJ 45 connectors
General characteristics
Legrand cabling system, LCS³ cat. 5e - angled patch panels to be equipped, connectors
  • Equipped with new-generation Quick-Fix for automatic (screwless) mounting on enclosure and cabinet uprights
  • Universal mounting on all cabinets or enclosures
  • Panels ensure automatic earthing of each connector
  • Equipped with 4 bundles guides fixed at the rear

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.