Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 327 76

Lan cable - category 6 - F/UTP - 2x4 pairs - L. 500 m - LSZH sleeve

  • Pack (number of metres) 500
  • Volume (dm3) 117.00
  • Weight (g) 51 000.00

Substitution references

No substitute reference

Product characteristics
Cables for local networks cat. 6
  • Cables 4 pairs or 2 x 4 twisted pairs 100 ohms
  • Blue RAL 5015
  • Colour code TIA/EIA
  • Conform to standards ISO/IEC 11801 Ed. 2.0, EN 50173-1 and TIA/EIA 568C
F/UTP - 2 x 4 pairs
  • LSZH
  • Length 500 m
  • Supplied on reel. Weight 48 kg
General characteristics
Legrand cabling system LCS³ cat. 6 - cables and cords
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.