Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 328 57

Lan cable - category 6 - F/UTP - 4 pairs - L. 305 m - PVC sleeve

  • Pack (number of metres) 305
  • Volume (dm3) 52.29
  • Weight (g) 19 700.00

Substitution references

No substitute reference

Product characteristics
Cat. 6 cables for local networks
  • Performance 250 MHz
  • 4 pairs or 2 x 4 twisted pairs, 100 Ω
  • Blue RAL 5015
  • ANSI/TIA colour code
  • Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
  • Products conforming to the new CPR regulations
  • Euroclass Dca for LSZH cables (except Cat No 0 328 86: Euroclass Cca), Euroclass Eca for PVC cables
F/UTP - 4 pairs
  • PVC
  • Length 305 m
  • Supplied in cardboard box
  • Weight 17 kg
General characteristics
Legrand cabling system, LCS³ cat. 6 - cables and cords
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.