Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 765 42

Double RJ 45 socket Mosaic - category 5e FTP - snap-on accessory - 3 modules - white

  • Pack (number of units) 5
  • Volume (dm3) 2.189
  • Weight (g) 256.00

Substitution references

No substitute reference

Product characteristics
Cat. 5e RJ 45 sockets - Mosaic
  • Mechanisms to be equipped with support frames and plates
FTP - 2 x RJ 45 with Soluclip accessory - 3 modules
  • For snap-on mounting on Mosaic trunking with 45 mm cover
  • White
General characteristics
Legrand cabling system, LCS³ cat. 5e - RJ 45 sockets (Arteor, Soliroc and Plexo) and other connectors
  • Can be integrated in any supports
  • Equipped with connectors with quick toolless connection
  • Take single-core cables from AWG 22 up to AWG 26, and AWG 26 multicore cables
  • T568A and B marking with colour codes
  • Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.