Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Legrand cabling system, LCS³ cat. 5e - RJ 45 sockets (Arteor, Soliroc and Plexo) and other connectors

Can be integrated in any supports. Equipped with connectors with quick toolless connection. Take single-core cables from AWG 22 up to AWG 26, and AWG 26 multicore cables. T568A and B marking with colour codes. Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards.

Items 1 to 25 of 26 total

Page:
  1. 1
  2. 2
  1. Keystone RJ 45 socket - category 5e - UTP - fast crimping connection
  2. RJ 45 socket Plexo - category 5e UTP - IP55 closed flap - IK07 - grey/white
  3. RJ 45 socket Plexo - category 5e FTP - IP55 closed flap - IK07 - grey/white
  4. Adaptor for RJ 45 socket Plexo - category 6 - IP55 - IK07 - grey/white
  5. RJ 45 socket Mosaic - category 5e UTP - 45° - 2 modules - white
  6. Double RJ 45 socket Mosaic - category 5e UTP 45° - 2 modules - white
  7. RJ 45 socket Mosaic - category 5e UTP retractable with cord 0.9 m - 4 modules - white
  8. Double RJ 45 socket Mosaic - category 5e UTP Soluclip accessory - 3 modules -white
  9. Double RJ 45 socket Mosaic - category 5e FTP - snap-on accessory - 3 modules - white
  10. RJ 45 socket Mosaic - category 5e UTP - 1 module - white
  11. RJ 45 socket Mosaic - category 5e FTP - 1 module - white
  12. RJ 45 socket Mosaic - category 5e UTP - 2 modules - white
  13. RJ 45 socket Mosaic - category 5e FTP - 2 modules - white
  14. RJ 45 socket Mosaic - category 5e UTP + controlled access - 2 modules - white with red shutter
  15. RJ 45 socket Mosaic - category 5e FTP + controlled access - 2 modules - white with red shutter
  16. RJ 45 socket Mosaic - category 5e UTP - 1 module - aluminium
  17. RJ 45 socket Mosaic - category 5e FTP - 1 module - aluminium
  18. RJ 45 socket Mosaic - category 5e UTP - 2 modules - aluminium
  19. RJ 45 socket Mosaic - category 5e FTP - 2 modules - aluminium
  20. RJ45 socket Arteor - category 5e UTP - 8 contacts - 1 module - white
  21. RJ45 socket Arteor - category 5e FTP - 9 contacts - 1 module - white
  22. RJ45 socket Arteor - category 5e UTP - 8 contacts - 2 modules - white
  23. RJ45 socket Arteor - category 5e UTP - 8 contacts - 1 module - magnesium
  24. RJ45 socket Arteor - category 5e FTP - 9 contacts - 1 module - magnesium
  25. RJ45 socket Arteor - category 5e UTP - 8 contacts - 2 modules - magnesium

Items 1 to 25 of 26 total

Page:
  1. 1
  2. 2