Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 326 04

Patch cord fibre optic - OS 1 singlemodules (9/125 μm) - SC/LC duplex - 2 m

  • Pack (number of units) 5
  • Volume (dm3) 1.387
  • Weight (g) 223.00

Substitution references

No substitute reference

Product characteristics
OS1/OS2 single-mode fibre optic cords (9/125 μm)
  • Max. optical losses/Master: 0.25 dB
  • For 9/125 μm single-mode installations, OS 1/OS 2 type
  • Yellow sheaths
SC/LC duplex cords
  • Length: 2 m
General characteristics
Legrand cabling system, fibre optic LCS³ - patch cords and feedthrough sockets
  • Fitted at each end with 2 connectors with ceramic ferrule. Individually packed and tested (report supplied)
  • LSZH Zipcord sheath
  • Other configurations on request
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.