Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 321 51

LCS³ ultra high density panel to be equipped with cassettes without rear management - 1U

  • Pack (number of units) 1
  • Volume (dm3) 36.908
  • Weight (g) 4 622.00

Substitution references

No substitute reference

Product characteristics
Ultra High Density modular fibre optic drawers, to be equipped with 12-fibre cassettes
  • Fixed modular chassis for holding cassettes
  • 4 U maximum capacity (holds up to 48 cassettes): 576 LC fibres
  • 2 U maximum capacity (holds up to 24 cassettes): 288 LC fibres
  • 1 U maximum capacity (holds up to 12 cassettes): 144 LC fibres
Fibre optic drawer with cord management at the front for 12-fibre cassettes
  • Maximum capacity 4 U (up to 48 cassette) - 576 LC connectors
  • Maximum capacity 2 U (up to 24 cassette) - 288 LC connectors
  • Maximum capacity 1 U (up to 12 cassette) - 144 LC connectors
  • 1 U
General characteristics
Legrand cabling system, fibre optic LCS³ - 19” Ultra High Density fibre optic drawers
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.