Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

USB data cords

9 Item(s)

Set Descending Direction
per page

    • New product
    USB 3.0 A male / A male cord - length 2 m - in plastic bag with hook
    • New product
    USB 3.0 A male / B male cord - length 2 m - in plastic bag with hook
    • New product
    USB 2.0 A male / Micro B male cord - length 1 m - in plastic bag with hook
    • New product
    USB A male / Lightning male cord - length 1 m - in plastic bag with hook
    • New product
    USB 2.0 Type-C male / USB A male cord - length 2 m - in plastic bag with hook
    • New product
    USB 2.0 Type-C male / USB Micro B male cord - length 1 m - in plastic bag with hook
  1. 051401_pw_235784.jpg
  2. 051402_pw_219725.jpg
    • New product
    051411_pw_232850.jpg

9 Item(s)

Set Descending Direction
per page