Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Audio/video system - USB Type-C adaptors and cords, data cords and cables

22 Item(s)

  1. 032781_pw_243489.jpg
    • New product
    USB 3.0 A male / A male cord - length 2 m - in plastic bag with hook
    • New product
    USB 3.0 A male / B male cord - length 2 m - in plastic bag with hook
    • New product
    USB 2.0 A male / Micro B male cord - length 1 m - in plastic bag with hook
    • New product
    USB A male / Lightning male cord - length 1 m - in plastic bag with hook
    • New product
    Type-C USB 3.1 male to type-C male cord - length 1 m - in plastic bag with hook
    • New product
    USB 2.0 Type-C male / USB A male cord - length 2 m - in plastic bag with hook
    • New product
    USB 2.0 Type-C male / USB Micro B male cord - length 1 m - in plastic bag with hook
    • New product
    Type-C USB 3.1 male to HDMI female adaptor - in plastic bag with hook
  2. RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 2 m - in plastic bag with hook
  3. RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 5 m - in plastic bag with hook
  4. RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 10 m - in plastic bag with hook
  5. RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 15 m - in plastic bag with hook
  6. RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 20 m - in plastic bag with hook
  7. RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 30 m - in plastic bag with hook
  8. 051401_pw_235784.jpg
  9. 051402_pw_219725.jpg
  10. 051409_pw_243490.jpg
    • New product
    051410_pw_232849.jpg
    • New product
    051411_pw_232850.jpg
    • New product
    051412_pw_232851.jpg
    • New product
    051413_pw_232852.jpg

22 Item(s)