Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Audio/video system - type-C USB adaptors and cords, data cords, cables and patch panels

22 Item(s)

Set Descending Direction
per page

  1. VGA cable Mosaic - Length 20 m
    • New product
    USB 3.0 A male / A male cord - length 2 m - in plastic bag with hook
    • New product
    USB 3.0 A male / B male cord - length 2 m - in plastic bag with hook
    • New product
    USB 2.0 A male / Micro B male cord - length 1 m - in plastic bag with hook
    • New product
    USB A male / Lightning male cord - length 1 m - in plastic bag with hook
    • New product
    Type-C USB 3.1 male to type-C male cord - length 1 m - in plastic bag with hook
    • New product
    USB 2.0 Type-C male / USB A male cord - length 2 m - in plastic bag with hook
    • New product
    USB 2.0 Type-C male / USB Micro B male cord - length 1 m - in plastic bag with hook
    • New product
    Type-C USB 3.1 male to HDMI female adaptor - in plastic bag with hook
  2. RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 2 m - in plastic bag with hook
  3. RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 5 m - in plastic bag with hook
  4. RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 10 m - in plastic bag with hook
  5. RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 15 m - in plastic bag with hook
  6. RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 20 m - in plastic bag with hook
  7. RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 30 m - in plastic bag with hook
  8. USB 3.0 A male / A male cord - Length 2 m
  9. USB 3.0 A male / B male cord - Length 2 m
  10. Speaker cable - Length 15 m
    • New product
    Type-C USB 3.1 male to type-C male cord - length 1 m - in plastic bag
    • New product
    USB 2.0 Type-C male / USB A male cord - length 2 m - in plastic bag
    • New product
    Type-C USB 3.1 male to HDMI female adaptor - in plastic bag
    • New product
    Type-C USB to RJ 45 adaptor - length 3 m - in plastic bag

22 Item(s)

Set Descending Direction
per page