Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Audio/video system - HDMI cords and adaptors, HD15 cords and audio cords

Items 1 to 25 of 38 total

Page:
  1. 1
  2. 2
    • New product
    HD15 male/male cord - length 2 m - in plastic bag with hook
    • New product
    HDMI High Speed with Ethernet cord - length 1 m - in plastic bag with hook
    • New product
    HDMI High Speed with Ethernet cord - length 2 m - in plastic bag with hook
    • New product
    HDMI High Speed with Ethernet cord - length 3 m - in plastic bag with hook
    • New product
    HDMI High Speed with Ethernet cord - length 5 m - in plastic bag with hook
    • New product
    HDMI High Speed with Ethernet cord - length 7 m - in plastic bag with hook
    • New product
    HDMI to HDMI micro cord - length 2 m - in plastic bag with hook
    • New product
    HDMI 90° adaptor - male to female - in plastic bag with hook
    • New product
    HDMI display port cord - length 2 m - in plastic bag with hook
    • New product
    RCA male/male audio stereo cord - length 2 m - in plastic bag with hook
    • New product
    RCA male/male audio stereo cord - length 5 m - in plastic bag with hook
    • New product
    Jack 3.5 mm male to 2 RCA male Y cord - length 2 m - in plastic bag with hook
    • New product
    Jack 3.5 mm male to 2 RCA male Y cord - length 5 m - in plastic bag with hook
    • New product
    Jack 3.5 mm male/male audio stereo cord - length 2 m - in plastic bag with hook
    • New product
    Jack 3.5 mm male/male audio stereo cord - length 5 m - in plastic bag with hook
    • New product
    TOSLINK optical digital cord - length 2 m - in plastic bag with hook
  1. 051400_pw_243564.jpg
  2. RCA male/male audio stereo cord - Length 2 m
  3. RCA male/male audio stereo cord - Length 5 m
  4. Jack 3.5 mm male to 2 RCA male Y cord - Length 2 m
  5. Jack 3.5 mm male to 2 RCA male Y cord - Length 5 m
  6. Jack 3.5 mm male/male audio stereo cord - Length 2 m
  7. Jack 3.5 mm male/male audio stereo cord - Length 5 m
  8. HDMI lead Mosaic - Length 10 m
  9. HD15 lead + 3.5 mm jack Mosaic - Length 2 m

Items 1 to 25 of 38 total

Page:
  1. 1
  2. 2