Skip to main content
Logo print

Triple RCA socket Arteor 1 module audio video soft alu

Arteor™ LEGRAND

Triple RCA socket Arteor 1 module audio video soft alu

REF. 572496 EAN. 3414971917125
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with full cover plate
Utilization RCA/S-Video
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Surface mounted
Material Plastic
Antimicrobial treatment No
Surface finishing Matt
Colour Aluminium
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 1
Suitable for number of connectors 3
With strain relief No
Shielded buses No
Shielded housing No

Documentation

1 document
Technical Sheet
F00730EN-01.pdf pdf (0.42 Mo)
2 documents
Catalogue Commercial Page
ex223001_0584.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_1007.pdf pdf (0.11 Mo)