Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Rigid cover DLP-S universal trunking 190 x 50 - 75 mm cover

14 Item(s)

Set Ascending Direction
per page

    • New product
    Support for 45 mm wiring devices for DLP-S universal trunking with 75 mm cover - for 6 modules
    • New product
    Support for 45 mm wiring devices for DLP-S universal trunking with 75 mm cover - for 4 modules
    • New product
    Support for 45 mm wiring devices for DLP-S universal trunking with 75 mm cover - for 2 modules
    • New product
    Body joint for rigid cover DLP-S universal trunking 190x50 mm - for aligning trunking body during installation
    • New product
    End cap for rigid cover DLP-S universal trunking 190x50 mm
    • New product
    Flat junction for rigid cover DLP-S universal trunking 190x50 mm - creates a junction with 100x50 mm vertical trunking
    • New product
    Flat angle at 90° for rigid cover DLP-S universal trunking 190x50 mm
    • New product
    External angle from 80° to 120° for rigid cover DLP-S universal trunking 190x50 mm
    • New product
    Internal angle from 80° to 120° for rigid cover DLP-S universal trunking 190x50 mm
    • New product
    Rigid cover DLP-S universal trunking 190x50 mm - 75 mm cover - 2-compartment - supplied in 4 units of 2 m length
    • New product
    Separation partition for rigid cover DLP-S trunking - length 2 m
    • New product
    Universal support for DLP-S universal trunking with 75 mm cover - for British standard wiring devices
    • New product
    Cover joint for DLP-S universal trunking - for 75 mm cover
    • New product
    Universal support for DLP-S universal trunking with 75 mm cover - for 60 mm fixing centres wiring devices

14 Item(s)

Set Ascending Direction
per page