Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Rigid cover DLP-S universal trunking 100 x 50 - 75 mm cover

9 Item(s)

Set Ascending Direction
per page

    • New product
    Rigid cover DLP-S universal trunking 100x50 mm - 75 mm cover - 1-compartment - supplied in 6 units of 2 m length
    • New product
    Body joint for rigid cover DLP-S trunking 100x50 mm - for aligning trunking body during installation
    • New product
    End cap for rigid cover DLP-S trunking 100x50 mm
    • New product
    Flat junction for rigid cover DLP-S trunking 100x50 mm - creates a junction with 100x50 mm vertical trunking
    • New product
    Fixed flat angle at 90° for rigid cover DLP-S universal trunking 100x50 mm
    • New product
    Fixed external angle at 90° for rigid cover DLP-S universal trunking 100x50 mm
    • New product
    Fixed internal angle at 90° for rigid cover DLP-S universal trunking 100x50 mm
    • New product
    Separation partition for rigid cover DLP-S trunking - length 2 m
    • New product
    Cover joint for DLP-S universal trunking - for 75 mm cover

9 Item(s)

Set Ascending Direction
per page