Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Rigid cover DLP-S snap-on trunking 85 x 50 and 100 x 50 - 45 mm cover

16 Item(s)

  1. 638000_pw_212340.jpg
    • New product
    Separation partition for rigid cover DLP-S trunking - length 2 m
    • New product
    Fixed internal angle at 90° for rigid cover DLP-S snap-on trunking 100x50 mm
    • New product
    Fixed external angle at 90° for rigid cover DLP-S snap-on trunking 100x50 mm
    • New product
    Fixed flat angle at 90° for rigid cover DLP-S snap-on trunking 100x50 mm
    • New product
    Rigid cover DLP-S snap-on trunking 85x50 mm - 45 mm cover - 1-compartment - supplied in 10 units of 2 m length
    • New product
    Flat junction for rigid cover DLP-S snap-on trunking 85x50 mm - creates a junction with 85x50 mm vertical trunking
    • New product
    End cap for rigid cover DLP-S snap-on trunking 85x50 mm
    • New product
    Body joint for rigid cover DLP-S snap-on trunking 85x50 mm - for aligning trunking body during installation
    • New product
    Fixed internal angle at 90° for rigid cover DLP-S snap-on trunking 85x50 mm
    • New product
    Fixed external angle at 90° for rigid cover DLP-S snap-on trunking 85x50 mm
    • New product
    Fixed flat angle at 90° for rigid cover DLP-S snap-on trunking 85x50 mm
    • New product
    Rigid cover DLP-S snap-on trunking 100x50 mm - 45 mm cover - 1-compartment - supplied in 8 units of 2 m length
    • New product
    Flat junction for rigid cover DLP-S trunking 100x50 mm - creates a junction with 100x50 mm vertical trunking
    • New product
    End cap for rigid cover DLP-S trunking 100x50 mm
    • New product
    Body joint for rigid cover DLP-S trunking 100x50 mm - for aligning trunking body during installation

16 Item(s)