Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Rigid cover DLP-S snap-on trunking 130 x 50 - 45 mm cover

22 Item(s)

Set Descending Direction
per page

  1. Socket Mosaic - 2P+E - for installation on flexible cover DLP trunking - screw terminals - standard
  2. Socket Mosaic - 2 x 2P+E - for installation on flexible cover DLP trunking - screw terminals - standard
  3. Socket Mosaic - 3 x 2P+E - for installation on flexible cover DLP trunking - screw terminals - standard
  4. Socket Mosaic - 4 x 2P+E - for installation on flexible cover DLP trunking - screw terminals - standard
  5. Socket Mosaic - 2 x 2P+E - for installation on flexible cover DLP trunking - screw terminals - red
  6. Socket Mosaic - 3 x 2P+E - for installation on flexible cover DLP trunking - screw terminals - red
  7. Socket Mosaic - 2P+E - for installation on flexible cover DLP trunking - screw terminals - tamperproof
  8. Socket Mosaic - 2 x 2P+E -for installation on flexible cover DLP trunking -screw terminals -tamperproof
  9. Socket Mosaic - 3 x 2P+E -for installation on flexible cover DLP trunking -screw terminals -tamperproof
  10. Socket Mosaic - 4 x 2P+E -for installation on flexible cover DLP trunking -screw terminals -tamperproof
  11. 572111_pw_179916.jpg
  12. 572130_pw_179912.jpg
  13. 572467_pw_205624.jpg
  14. Fixing clip - for Mosaic and Arteor white finish functions
  15. 638000_pw_212340.jpg
    • New product
    Rigid cover DLP-S snap-on trunking 130x50 mm - 45 mm cover - 2-compartment - supplied in 6 units of 2 m length
    • New product
    Flat junction for rigid cover DLP-S snap-on trunking 130x50 mm - creates a junction with 130x50 mm vertical trunking
    • New product
    End cap for rigid cover DLP-S snap-on trunking 130x50 mm
    • New product
    Body joint for rigid cover DLP-S snap-on trunking 130x50 mm - for aligning trunking body during installation
    • New product
    Fixed internal angle at 90° for rigid cover DLP-S snap-on trunking 130x50 mm
    • New product
    Fixed external angle at 90° for rigid cover DLP-S snap-on trunking 130x50 mm
    • New product
    Fixed flat angle at 90° for rigid cover DLP-S snap-on trunking 130x50 mm

22 Item(s)

Set Descending Direction
per page