Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 500 00

Socket Mosaic - 2x2P+E - for installation on flexible cover DLP trunking - automatic terminals WIELAND - standard

Socket Mosaic - 2x2P+E - for installation on flexible cover DLP trunking - automatic terminals WIELAND - standard

  • Pack (number of units) 8
  • Volume (dm3) 4.565
  • Weight (g) 1 357.00

Substitution references

No substitute reference

Product characteristics
Sockets for installation on DLP trunking - German standard
  • Mosaic sockets with shutters with connection at both sides for mounting on 65 and 85 mm cover DLP trunking in conjunction with supports and plates for trunking
  • Direct connection requiring no tools, intuitive disconnection without dismantling the support
Automatic terminals - Wieland
  • Equipped with fast connectors Wieland GST18i3
  • White
  • 2 x 2P+E
General characteristics
Mosaic™ Programme socket outlets
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.