Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Angles for flexible cover snap-on trunking ''Black edition''

6 Item(s)

Set Ascending Direction
per page

  1. Flat angle for flexible cover snap-on DLP trunking Black Edition 50 x 130 mm - 90°
  2. Flat angle for flexible cover snap-on DLP trunking Black Edition 50 x 80 mm - 90°
  3. External angle for flexible cover snap-on DLP trunking Black Edition 50 x130 mm - from 85° to 120°
  4. External angle for flexible cover snap-on DLP trunking Black Edition 50 x 80 mm - from 85° to 120°
  5. Internal angle for flexible cover snap-on DLP trunking Black Edition 50 x130 mm - from 80° to 100°
  6. Internal angle from 80° to 100° - for flexible cover snap-on DLP trunking Black Edition 50 x 80 mm

6 Item(s)

Set Ascending Direction
per page