Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Flexible cover snap-on trunking

10 Item(s)

Set Descending Direction
per page

  1. Height spacer length 2 m - for flexible cover snap-on DLP trunking - charcoal grey
  2. Flexible cover snap-on DLP trunking - 2 compartments - 50 x 145 - with cover 45 mm - 2.5 m - white
  3. Flexible cover snap-on DLP trunking - 2 compartments - 50 x 130 - with cover 45 mm - 2 m - white
  4. Flexible cover snap-on DLP trunking - 2 compartments - 50 x 145 - with cover 45 mm - 2 m - white
  5. Extra cover width 45 - for flexible cover snap-on DLP trunking - 2 m - white
  6. Fishplate body joint - for flexible cover snap-on DLP trunking - set of 2 - white
  7. Fishplate body joint - for 50x145 flexible cover snap-on DLP trunking - set of 2 - white
  8. Stick-on body joint - for flexible cover snap-on DLP trunking - white
  9. Stick-on body joint - for 50x105/145 flexible cover snap-on DLP trunking - white
  10. Cover joint width 45 - for flexible cover snap-on DLP trunking - white

10 Item(s)

Set Descending Direction
per page