Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Isolating transformers for hospitals

Conform to standard IEC EN 61558-2-15. The main requirements of this standard, additionally to IEC 61558-2-4, concern:. secondary/earth leakage current, limited to 0.5 mA off-load. inrush current, limited to 12 times the peak value of primary current. Electrostatic shield linked to dedicated terminal. Equipped with a temperature monitoring system, and outputs on dedicated terminals.

16 Item(s)

  1. Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 2.5 kVA
  2. Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 4 kVA
  3. Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 5 kVA
  4. Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 6.3 kVA
  5. Isolating transfo for hospitals -3 phase- prim 400 V / sec 230 V -output 4 kVA
  6. Isolating transfo for hospitals -3 phase- prim 400 V / sec 230 V -output 6.3 kVA
  7. Isolating transfo for hospitals -3 phase- prim 4030 V / sec 230 V -output 8 kVA
  8. Isolating transfo for hospitals -3 phase- prim 400 V / sec 230 V -output 10 kVA
  9. Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 2.5 kVA
  10. Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 4 kVA
  11. Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 5 kVA
  12. Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 6.3 kVA
  13. Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 8 kVA
  14. Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 10 kVA
  15. Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 8 kVA
  16. Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 10 kVA

16 Item(s)