Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Specific functions for healthcare buildings

Items 1 to 25 of 117 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  1. Power supply - BUS technology - for lighting control system - 8 DIN modules
    O/R
    • Energy efficiency solution
    Power supply BUS/SCS - 27 V= - 0.6 A - 2 DIN modules
    O/R
    • Energy efficiency solution
    BUS plug-in jumpers kit - 0 to 9 marking (10 of each)
    O/R
  2. Electric door release with latch - Celiane door 2-wire bus-left or right opening
    O/R
  3. Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 2.5 kVA
    O/R
  4. Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 4 kVA
    O/R
  5. Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 5 kVA
    O/R
  6. Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 6.3 kVA
    O/R
  7. Isolating transfo for hospitals -3 phase- prim 400 V / sec 230 V -output 4 kVA
    O/R
  8. Isolating transfo for hospitals -3 phase- prim 400 V / sec 230 V -output 6.3 kVA
    O/R
  9. Isolating transfo for hospitals -3 phase- prim 4030 V / sec 230 V -output 8 kVA
    O/R
  10. Isolating transfo for hospitals -3 phase- prim 400 V / sec 230 V -output 10 kVA
    O/R
    • New product
    Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 2.5 kVA
    O/R
    • New product
    Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 4 kVA
    O/R
    • New product
    Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 5 kVA
    O/R
    • New product
    Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 6.3 kVA
    O/R
    • New product
    Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 8 kVA
    O/R
    • New product
    Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 10 kVA
    O/R
    • New product
    Insulation monitoring device (IMD) for IT earthing system in medical environment - 230 V~
    O/R
    • New product
    Insulation monitoring device (IMD) for IT earthing system in medical environment - 24 V~
    O/R
    • New product
    Remote panels for insulation monitoring device (IMD) - for flush-mounted installation - 24 or 230 V~
    O/R
    • New product
    Remote panels for insulation monitoring device (IMD) - for mounting on enclosure door - 24 or 230 V~
    O/R
    • Energy efficiency solution
    Lighting management-digital passage detection-ceiling mounting-DT-93 m² areas
    O/R
  11. Plug-in configurator - BUS technology - arrow up/down
    O/R
  12. Lighting management - halogen free cable - Length 200 m
    O/R

Items 1 to 25 of 117 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5