Skip to main content
Logo print

Wi-Fi access point for proximity commercial or residential buildings

LCS³ LEGRAND

Wi-Fi access point for proximity commercial or residential buildings

REF. 033610 EAN. 3414972510493
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Max. data transmission rate 422.166 Mbit/s
Frequency band 2.4 GHz and 5 GHz
Managed Yes
Radio protocol Other
Encoding WPA2
Ethernet Yes
Number of ports 10/100 Mbps LAN 1
Number of ports 10/100/1000 Mbps LAN 1
Number of ports 1000 Mbps Mini GBIC 0
Number of ports 10 Gbps Mini GBIC 0
Number of ports 100 Mbps POF 0
Number of ports 1000 Mbps POF 0
Firewall No
VPN-Security No
Connection for external antenna No
Bridge function Yes
Number of AP's supported 0
Repeater function No
Power over Ethernet Yes
Colour White
Width 90 mm
Height 125 mm
Depth 34 mm
Degree of protection (IP) IP2X
Suitable for 19 inch mounting No
Suitable for ceiling mounting No
Built-in No
Suitable for DIN rail (top hat rail) mounting No
Pole fastening No
Flush-mounted installation No
Suitable for wall mounting Yes
Socket outlet adapter No
Degree of impact strength (IK) IK04
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type DC
RAL-number 9003

Documentation

3 documents
Technical Sheet
LE14002AB.pdf pdf (2.95 Mo)
Technical Sheet
S000122056FR-00.pdf pdf (0.55 Mo)
Technical Sheet
S000122056EN-00.pdf pdf (0.55 Mo)
2 documents
Catalogue Commercial Page
ex223001_0995.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0876.pdf pdf (0.1 Mo)
1 document
Agreement

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details