Mosaic™ Programme mechanisms - television sockets
For DVBT, Cablecast and satellite installation. UHD TV compatible. Class A shielded star sockets LTE Ready (4G protected). Recommended coaxial cable: 17 VATC. Star cabling (1 socket = 1 cable to antenna, splitter or multiswitch). Visual checking of the connection. Meet EN 50083-4 and EN 50083-2 European directive. TV: male connector (Ø9.5 mm) - 5-68 / 120-862 MHz. R: female connector (Ø9.5 mm) - 87.5-108 MHz. SAT: ''F type'' connector - 950-2400 MHz.