Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Mosaic™ Programme mechanisms - pushbuttons and accessories

23 Item(s)

    • Energy efficiency solution
    Green light for socket outlets Mosaic 230 V
  1. Indicator for socket outlets and 2-pole switch Celiane 230 V
    • Energy efficiency solution
    Existing wiring monitor light Mosaic 230 V
    • Energy efficiency solution
    LED lamp for illuminated two-way switch Celiane/Mosaic 230 V
    • Energy efficiency solution
    Indicator light Mosaic - 12-24-48 V
    • Energy efficiency solution
    Distributed phase wiring monitor light Mosaic 230 V
    • Energy efficiency solution
    Indicator light for 2-way switch Mosaic - 12-24-48 V
    • Energy efficiency solution
    Push-button Mosaic - 6 A 250 V~ - 1 module - white
    • Energy efficiency solution
    2-way push-button Mosaic - 6 A 250 V~ - 1 module - white
    • Energy efficiency solution
    2-way push-button Mosaic - with LED indicator - 6 A 250 V~ - 1 module - white
    • Energy efficiency solution
    Push-button Mosaic - with neon indicator - 6 A 250 V~ - 1 module - white
    • Energy efficiency solution
    2-way push-button Mosaic - with LED indicator & free terminal -6 A -1 module -white
    • Energy efficiency solution
    Push-button Mosaic - 6 A 250 V~ - 2 modules - white
    • Energy efficiency solution
    2-way push-button Mosaic - 6 A 250 V~ - 2 modules - white
    • Energy efficiency solution
    2-way push-button Mosaic - with LED indicator - 6 A 250 V~ - 2 modules - white
    • Energy efficiency solution
    2-way push-button Mosaic - with label-holder - 6 A - 2 modules - white antimicrobial
    • Energy efficiency solution
    Antibacterial push-button Mosaic - 6 A - 1 module
    • Energy efficiency solution
    Antibacterial push-button Mosaic - 6 A - 2 modules
    • Energy efficiency solution
    Antibacterial push-button Mosaic - with LED indicator - 6 A - 2 modules
    • Energy efficiency solution
    Push-button Mosaic - 6 A 250 V~ - 1 module - alu
    • Energy efficiency solution
    2-way push-button Mosaic - 6 A 250 V~ - 1 module - alu
    • Energy efficiency solution
    Push-button Mosaic - 6 A 250 V~ - 2 modules - alu
    • Energy efficiency solution
    2-way push-button Mosaic - 6 A 250 V~ - 2 modules - alu

23 Item(s)