Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Mosaic™ Programme

Items 1 to 25 of 489 total

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  1. DALI power supply - up to 64 participants - 200 mA - 2 DIN modules
  2. DALI power supply 230 V - 250 mA - 16 V= - for false ceiling
  3. Flush mounting box - universal - for masonry - 1 gang
    • New product
    Active power compensator
  4. Color touch lighting dimmer Mosaic - 1 to 4 areas - white - supplied complete
  5. Tamperproof insert - for sockets - fits directly into the plug
  6. 051738_pw_254468.jpg
  7. Loudspeaker for wall mounting - 16 ohms - 12 W- depth 40 mm
  8. Power supply unit for false ceiling 230 V/15 V - 3.5 W
  9. Loudspeaker 2'' - spot type - 2 W- 16 ohms - use circular saw Ø65 - white
  10. Multiple control realy for roller blinds controls
    • Energy efficiency solution
    Green light for socket outlets Mosaic 230 V
  11. Indicator for socket outlets and 2-pole switch Celiane 230 V
    • Energy efficiency solution
    Existing wiring monitor light Mosaic 230 V
    • Energy efficiency solution
    LED lamp for illuminated two-way switch Celiane/Mosaic 230 V
    • Energy efficiency solution
    Indicator light Mosaic - 12-24-48 V
    • Energy efficiency solution
    Distributed phase wiring monitor light Mosaic 230 V
    • Energy efficiency solution
    Indicator light for 2-way switch Mosaic - 12-24-48 V
  12. 069580_pw_105961.jpg
  13. 069580_pw_105961.jpg
  14. European standard key barrel - with keys (3) - for key mechanisms
  15. 076501_pw_223905.jpg
  16. 076502_pw_223906.jpg
  17. 076503_pw_223907.jpg
  18. 076504_pw_223908.jpg

Items 1 to 25 of 489 total

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5