Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Lighting Management sensors for 1 circuit - Lighting Management sensors for working areas with natural light

Check presence and light level continuously, switch off when there is sufficient natural light. Occupancy mode (automatic switch-on/off factory setting). Can be used with push-button Cat.No 0 770 40 (or illuminated push-button Cat.No 0 770 33) for vacancy mode (manual switch-on and manual or automatic switch-off). Infrared and ultrasonic Lighting Management sensors for workplaces, allowing precise presence detection as soon as the wave transmitted by the sensor is modified (for example, by hand movement on a keyboard). Precise on-site adjustment using configuration tool.

8 Item(s)

Set Descending Direction
per page

    • Energy efficiency solution
    360° switch sensor Mosaic - PIR - Ø 8 m - with 2 A contact for HVAC- white
    • Energy efficiency solution
    Lighting management-digital passage detection-ceiling mounting-DT-93 m² areas
    • Energy efficiency solution
    180° surface sensor - PIR technology - range 8 m - with presence output - white
    • Energy efficiency solution
    180° surface sensor - Dual technology - range 8 m - with presence output - white
    • New product
    • Energy efficiency solution
    PIR ceiling-mounting Lighting Management DALI dimming sensor for 1 circuit - 360°
    • New product
    • Energy efficiency solution
    PIR ceiling-mounting Lighting Management ON/OFF presence sensor for 1 circuit - 360°
    • Energy efficiency solution
    180° switch sensor Mosaic - 15 m² - Dual-tech - vacancy modules with neutral - white
    • Energy efficiency solution
    2-wire motion sensor Mosaic - without neutral - with override - white

8 Item(s)

Set Descending Direction
per page