Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Lighting Management sensors for 1 circuit - Lighting Management sensors for passage areas with natural light

Check presence and natural light level continuously, switch off when there is sufficient natural light. Occupancy mode (automatic switch-on/off factory setting). Can be used with push-button Cat.No 0 770 40 (or illuminated push-button Cat.No 0 770 33) for vacancy mode (manual switch-on and manual or automatic switch-off). Precise on-site adjustment using configuration tool Cat.No 0 882 30. Adjustable time delay: 5 s to 59 min. Light level threshold adjustable from 5 to 1275 lux.

10 Item(s)

    • Energy efficiency solution
    Lighting management-digital passage detection-ceiling mounting-IR-360°-47 m
    • Energy efficiency solution
    360° ceiling sensor - 90 m² - PIR technology - 8.5 A - 240 V - fast connection
    • Energy efficiency solution
    Lighting management-traffic detection-surface mounting- IR - 180°- range 15 m
    • Energy efficiency solution
    Lighting management-traffic detection-ceiling mounting- IR - 270°- range 18 m
    • New product
    • Energy efficiency solution
    Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 10.587 GHz
    • New product
    • Energy efficiency solution
    Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 10.525 GHz
    • New product
    • Energy efficiency solution
    Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 9.900 GHz
    • New product
    • Energy efficiency solution
    PIR IP65 batten-mounting Lighting Management sensor for 1 circuit - 360°
    • New product
    • Energy efficiency solution
    PIR IP40/IP65 ceiling-mounting Lighting Management sensor for 1 circuit - 360°
    • New product
    • Energy efficiency solution
    Motion sensor Arteor 2-wire without Neutral - 2 modules - white

10 Item(s)