Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Lighting Management - BUS/KNX sensors

Constantly check for presence and light levels, switching OFF as soon as the natural light level is sufficient Switch ON and OFF automatically. Accurate set-up on site with configuration device. Connected directly to BUS/KNX cable (supplied with tap-off connector). The detector must be programmed using ETS software.

8 Item(s)

Set Descending Direction
per page

  1. BUS/KNX presence sensor - ceiling mounted - IP20 - 360° IR and ultrasound - 8 m
  2. BUS/KNX motion sensor - ceiling mounted - IP20 - 360° IR - side range 2 x 12 m
  3. BUS/KNX presence sensor - surface mounting - IP42 - 180° IR & ultrasound - 8 m
  4. BUS/KNX motion sensor - surface mounting - IP55 - 270° IR - range 20 m
  5. BUS/KNX presence sensor - ceiling mounted -IP20 -360° IR + high density lens -8 m
  6. BUS/KNX motion sensor Mosaic - IP41 - 180° IR - range 8 m - white
  7. BUS/KNX motion sensor Arteor - IP41 - 180° IR - range 8 m - white
  8. BUS/KNX motion sensor Arteor - IP41 - 180° IR - range 8 m - magnesium

8 Item(s)

Set Descending Direction
per page