Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

U34LED environment friendly - indoor self-contained emergency lighting luminaires LED

LED Maintained/Non-maintained units. High power LEDs with specially designed lenses optimizing the lighting distribution. IP 42 - IK 07 - Class II. Power supply: 230 V ± 10% - 50/60 Hz. Very low consumption switching power supply - Fully recyclable after removing. Environment friendly Ni-MH batteries. Removable plug-in plate to ease installation and maintenance. Automatic terminals with high capacity: 2 x 2.5 mm². Charge monitor with a green LED. Can be equipped with metallic protection grids Cat.Nos 0 626 92/93.

15 Item(s)

    • Energy efficiency solution
    Standard luminaires U34 LED - 1h duration with opal diffuser - 250 lm
    • Energy efficiency solution
    Standard luminaires U34 LED - 1h duration with opal diffuser - 450 lm
    • Energy efficiency solution
    Standard luminaires U34 LED - 3h duration with opal diffuser - 200 lm
    • Energy efficiency solution
    Flush-mounting frame for dry partitions U34 LED
    • Energy efficiency solution
    Flush-mounting box for masonry U34 LED
    • Energy efficiency solution
    Vertical Signalling plate U34 LED
    • Energy efficiency solution
    Slim flush-mounting frame for dry partitions U34 LED
    • Energy efficiency solution
    Infrared testing tool - for U34 LED, U33, B66 LED and B66 standard luminaires
    • Energy efficiency solution
    Label - for emergency lighting luminaires - exit door below - 127 x 254 mm
    • Energy efficiency solution
    Label - for emergency lighting luminaires - exit below with lift -127x254 mm
    • Energy efficiency solution
    Label - for emergency lighting luminaires - stairs below - 127 x 254 mm
    • Energy efficiency solution
    Label - for emergency lighting luminaires - "EXIT" - 127 x 254 mm
    • Energy efficiency solution
    Autotest/adressable luminaires U34 LED - 1h duration with opal diffuser - 250 lm
    • Energy efficiency solution
    Autotest/adressable luminaires U34 LED - 1h duration with opal diffuser - 450 lm
    • Energy efficiency solution
    Autotest/adressable luminaires U34 LED - 3h duration with opal diffuser - 200 lm

15 Item(s)