Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

U21 LED - indoor self-contained emergency lighting luminaires LED

LED maintained and Non-maintained units. Certified to IEC and EN60598-2-22 standards. High power LEDs. IP 42 - IK 04. Duration: 1 and 3 hours. Ni-Cd or Ni-MH batteries. Recharge time: 24 hours. Charge monitor with a green LED. Power supply: 230 V~ ±10% - 50/60Hz - Class II. High capacity screw terminals (2 x 2.5 mm²). To install a full IP 65 solution, add IP 65 weatherproof box Cat.No 6 616 16. Flush-mounting in dry partitions (ceiling and wall): add flush-mounting frame Cat.No 6 617 20. Flush-mounting in masonry (brick or concrete wall): add both flush-mounting box Cat.No 0 617 21 and flush-mounting frame Cat.No 6 617 20. Can be equipped with metallic protection grids Cat.Nos 0 626 90/92.

17 Item(s)

Set Ascending Direction
per page

  1. Emergency luminaire U21-autotest/address maintained/non maintained-100 lm-3h-LED
  2. Emergency luminaire U21-autotest/address maintained/non maintained-350 lm-1h-LED
  3. Emergency luminaire U21-autotest/address maintained/non maintained-200 lm-1h-LED
  4. Emergency luminaire U21-autotest/address maintained/non maintained-100 lm-1h-LED
  5. Flush mounting frame - for mounting U21 luminaires on dry partition
    • New product
    IP65 weatherproof box for U21 LED indoor self-contained emergency lighting luminaires
  6. Emergency luminaire U21 - standard non maintained - 3 h - 90 lm - LED
  7. Emergency luminaire U21 - standard maintained / non maintained - 100 lm - 3h - LED
  8. Emergency luminaire U21 - standard non maintained - 1 h - 350 lm - LED
  9. Emergency luminaire U21 - standard non maintained - 1 h - 200 lm - LED
  10. Emergency luminaire U21 - standard maintained / non maintained - 350 lm - 1h - LED
  11. Emergency luminaire U21 - standard maintained / non maintained - 200 lm - 1h - LED
  12. Emergency luminaire U21 - standard non maintained - 1 h - 160 lm - LED
  13. Emergency luminaire U21 - standard maintained / non maintained - 100 lm - 1h - LED
  14. Emergency luminaire U21 - standard non maintained - 1 h - 100 lm - LED
  15. Emergency luminaire U21 - standard non maintained - 1 h - 70 lm - LED
  16. Box U21 - for mounting on wall joint to frame 617 20

17 Item(s)

Set Ascending Direction
per page