Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

LED Twinspot emergency lighting luminaires

High performance LED non maintained emergency lighting luminaires. Certified to IEC and EN 60598-2-22 standards. High power LEDs spotlights with optimized lighting distribution. Low consumption electronic switching power supply. High capacity terminals: 2 x 2.5 mm² - IP 55 - IK 07. Duration: 1, 2 and 3 hours. Ni-Cd batteries. Recharge time: 24h. Green charge indicator with high luminosity LED, to improve visibility from the floor when high installation. Power supply: 230 V~ ± 10% - 50/60 Hz. Class II. Rest mode with remote control device Cat.No 0 039 01 to avoid battery discharge in case of voluntary power cut. Surface mounting installation with 4 wall-mounting lugs (Cat.No 0 358 02, supplied) or 4 screws (not supplied).

7 Item(s)

Set Ascending Direction
per page

  1. Autotest/adressable LED emergency luminaire Twinspot - 2 x 750 lm - 1h
  2. Standard LED emergency luminaire Twinspot - non autotest - 2 x 300 lm - 3h
  3. Standard LED emergency luminaire Twinspot - non autotest - 2 x 500 lm - 2h
  4. Standard LED emergency luminaire Twinspot - non autotest - 2 x 1250 lm - 1h
  5. Standard LED emergency luminaire Twinspot - non autotest - 2 x 750 lm - 1h
  6. Standard LED emergency luminaire Twinspot - non autotest - 2 x 450 lm - 1h
  7. Standard LED emergency luminaire Twinspot - non autotest - 2 x 300 lm - 1h

7 Item(s)

Set Ascending Direction
per page