Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

B65 LED - weatherproof self-contained emergency lighting luminaire LED

Weatherproof LED maintained and non-maintained units. Certified to IEC and EN 60598-2-22 standards. High power LEDs. IP 65 - IK 07. Plug-in base to ease fixing, cabling and connection. Duration: 1 and 3 hours. Ni-Cd or Ni-MH batteries. Recharge time: 24 hours. Charge monitor with a green LED. Power supply: 230 V ± 10%- 50/60 Hz. Class II. High-capacity screw terminals (2 x 2.5mm²). 3 flexible cable entries for Ø16, 20 and 25 mm tubes. Can be equipped with metallic protection grids Cat.Nos 0 626 90/92.

8 Item(s)

Set Ascending Direction
per page

  1. Emergency luminaire B65 - autotest/address maint./non maint. - 100 lm - 3h - LED
  2. Emergency luminaire B65 - autotest/address maint./non maint. - 350 lm - 1h - LED
  3. Emergency luminaire B65 - autotest/address maint./non maint. - 200 lm - 1h - LED
  4. Emergency luminaire B65 - autotest/address maint./non maint. - 100 lm - 1h - LED
  5. Emergency luminaire B65 - standard maintained / non maintained - 100 lm - 3h - LED
  6. Emergency luminaire B65 - standard maintained / non maintained - 350 lm - 1h - LED
  7. Emergency luminaire B65 - standard maintained / non maintained - 200 lm - 1h - LED
  8. Emergency luminaire B65 - standard maintained / non maintained - 100 lm - 1h - LED

8 Item(s)

Set Ascending Direction
per page