Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Sounders, sounder beacons, bells, electromagnetic door holder and safety electrical power supplies

13 Item(s)

Set Ascending Direction
per page

  1. Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
  2. Bell - for industrial and alarm use - IP44 - IK10 - 24 V= - Ø150 mm gong
  3. Lead battery - 12 V - 7 Ah
  4. Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
  5. Visual alarm surface mounting device - IP45 / IK07
  6. Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
  7. Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
  8. Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
  9. Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
  10. Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
  11. Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
  12. Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
  13. Safety electrical power supply - need 2 batteries 12 V 7 Ah

13 Item(s)

Set Ascending Direction
per page