Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Sounders, sounder beacons, bells, electromagnetic door holder and safety electrical power supplies

13 Item(s)

Set Descending Direction
per page

  1. Safety electrical power supply - need 2 batteries 12 V 7 Ah
    O/R
  2. Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
    O/R
  3. Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
    O/R
  4. Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
    O/R
  5. Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
    O/R
  6. Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
    O/R
  7. Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
    O/R
  8. Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
    O/R
  9. Visual alarm surface mounting device - IP45 / IK07
    O/R
  10. Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
    O/R
  11. Lead battery - 12 V - 7 Ah
    O/R
  12. Bell - for industrial and alarm use - IP44 - IK10 - 24 V= - Ø150 mm gong
    O/R
  13. Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
    O/R

13 Item(s)

Set Descending Direction
per page