-
Type of messaging
-
Type of messaging
-
Number of contacts as normally open contact
-
Power consumption
-
Number of contacts as normally closed contact
-
Material
-
Hole diameter
-
With glass disc
-
With glass disc
-
Mounting method
-
Mounting method
-
Radio system
-
With paper cover
-
With lighting
-
Unlocking method
-
Unlocking method
-
VdS accepted
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Terminals capacity
-
Contains Batteries and/or Accumulator
Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-2 position-surface mounting-IP44-red box with LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
Break glass emergency box-2 position-surface mounting-IP44-red box without LED
Extinguishing system device - 1 NO/NC - 5 A - 24 V= - RAL 1032
Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003