Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Access control and safety equipment

Items 1 to 25 of 46 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  1. Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
  2. Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
  3. Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
  4. Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
  5. Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
  6. Break glass emergency box-2 position-surface mounting-IP44-red box without LED
  7. Break glass emergency box-2 position-surface mounting-IP44-red box with LED
  8. Special keys to reset/test manual call points cat.Nos 0 380 06/23/48/69/71
  9. Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
  10. Safety electrical power supply - need 2 batteries 12 V 7 Ah
  11. Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
  12. Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
  13. Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
  14. Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
  15. Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
  16. Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
  17. Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
  18. Visual alarm surface mounting device - IP45 / IK07
  19. Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
  20. Lead battery - 12 V - 7 Ah
    • New product
    Lead acid battery for fire detection and alarm panels - 12 V - 12 Ah
  21. Bell - for industrial and alarm use - IP44 - IK10 - 24 V= - Ø150 mm gong
  22. Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
  23. Keyfob badge for card reader - contactless
  24. ISO card for card reader - contactless

Items 1 to 25 of 46 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2