Double pole British standard Synergy -2 gang switched -13 A -250 V~ - Authentic polished stainless steel
- Pack (number of units) 1
- Volume (dm3) 0.769
- Weight (g) 239.00
- Conform to BS 1363: Part. 2
- With safety shutter mechanism
- For flush-mounting, back box to be min. 25 mm deep
- ASTA licence
- Nominal plate dimensions: 86 x 146 mm
- Polished stainless steel
- Slim front plate:
- BSS: Plates made of austenitic Stainless Steel - non-magnetic - grade 304 L
- PSS: Plates made of Stainless Steel + rust resistance
- GG: Plates made of Stainless Steel + rust resistance
- Terminal screws captive and backed off ready for cabling - large angled terminal entries
- Compact mechanism for maximum wiring space
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.