Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 8 330 67

Single Pole British standard Synergy -1 gang switch+LED -13 A -250 V~ - Authentic brushed stainless steel

Single Pole British standard Synergy -1 gang switch+LED -13 A -250 V~ - Authentic brushed stainless steel

  • Pack (number of units) 1
  • Volume (dm3) 0.462
  • Weight (g) 132.00

Substitution references

No substitute reference

Product characteristics
Single pole socket outlets 13 A - 250 V~
  • Conform to BS 1363: Part. 2
  • With safety shutter mechanism
  • For flush-mounting, back box to be min. 25 mm deep
  • ASTA licence
1 gang switched with blue LED power indicator
  • Nominal plate dimensions: 86 x 86 mm
  • Brushed stainless steel
General characteristics
Synergy™ - British standard socket outlets - Authentic
  • Slim front plate:
    • BSS: Plates made of austenitic Stainless Steel - non-magnetic - grade 304 L
    • PSS: Plates made of Stainless Steel + rust resistance
    • GG: Plates made of Stainless Steel + rust resistance
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Compact mechanism for maximum wiring space
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.